IESNA:LM-63-2002
[TEST]P939980
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18496
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1687.2 1676.6 1654.5 1635.3 1630.5 1632.4 1638.2 1648.8 1658.4 1661.3
1662.2 1676.6 1706.4 1755.5 1837.2 1952.5 2092.9 2262.1 2478.4 2736.1
3028.3 3386 3819.5 4312.7 4843.4 5413.5 5960.5 6215.3 5842.3 4514.6
2456.3 693.1 212.5 125.9 72.1 29.8 0
1687.2 1681.4 1658.4 1639.1 1634.3 1635.3 1641.1 1651.6 1660.3 1663.2
1665.1 1680.5 1709.3 1761.2 1841 1957.4 2099.6 2269.8 2491.9 2749.5
3051.4 3419.6 3870.5 4353.1 4893.4 5477.9 6013.4 6244.1 5783.6 4413.7
2341.9 649.9 205.7 115.4 67.3 26.9 0
1687.2 1679.5 1657.4 1637.2 1628.6 1629.5 1632.4 1638.2 1642 1645.9
1651.6 1668 1698.7 1747.8 1828.5 1935.2 2071.8 2233.3 2441.9 2696.6
3014.9 3412.9 3880.1 4399.2 4937.6 5508.7 6048 6328.7 5987.4 4767.4
2830.3 1044 278.8 138.4 81.7 31.7 0
1687.2 1675.7 1654.5 1632.4 1620.9 1618 1619.9 1620.9 1620.9 1627.6
1637.2 1655.5 1686.2 1734.3 1803.5 1905.4 2041 2206.3 2415 2668.8
3012.9 3424.4 3949.3 4540.6 5146.2 5740.4 6295.1 6608.5 6435.4 5533.7
3799.3 1838.1 553.8 201.9 98.1 30.8 0
1687.2 1675.7 1655.5 1632.4 1618 1615.1 1617 1617 1617 1624.7
1642 1658.4 1684.3 1725.7 1788.2 1882.4 2018.9 2189 2398.6 2665.9
3018.7 3488.8 4095.4 4813.6 5551.9 6213.3 6746.9 7085.3 7125.7 6664.2
5314.5 3196.6 1357.5 346.1 116.3 26.9 0
1687.2 1672.8 1652.6 1629.5 1614.1 1611.3 1614.1 1618 1618 1625.7
1643.9 1657.4 1677.6 1721.8 1788.2 1882.4 2015 2189 2402.5 2684.2
3052.4 3558 4236.8 5064.5 5904.7 6634.4 7168.9 7567 7811.1 7655.4
6635.4 4658.8 2231.3 700.8 149 34.6 0
1687.2 1675.7 1654.5 1630.5 1615.1 1611.3 1613.2 1617 1617 1624.7
1642 1660.3 1686.2 1728.5 1793.9 1890.1 2024.6 2193.9 2405.4 2672.6
3025.4 3496.5 4106 4813.6 5544.2 6220.1 6777.7 7166.1 7218 6710.4
5436.6 3319.6 1304.6 336.5 97.1 26 0
1687.2 1677.6 1657.4 1633.4 1618 1614.1 1617 1619.9 1622.8 1630.5
1643 1663.2 1695.9 1744.9 1815.1 1912.2 2049.6 2216.9 2425.5 2687
3033.1 3469.6 3997.4 4573.2 5162.6 5757.7 6322 6638.3 6422 5576.9
3908 1878.5 560.5 210.5 100 30.8 0
1687.2 1680.5 1659.3 1636.3 1623.8 1621.8 1625.7 1633.4 1640.1 1646.8
1655.5 1672.8 1706.4 1759.3 1838.1 1946.8 2082.3 2246.7 2452.5 2701.5
3016.8 3408.1 3866.6 4367.5 4890.5 5455.8 6011.5 6291.2 5997 4987.6
3151.4 1238.2 354.7 169.2 90.4 36.5 0
1687.2 1682.4 1660.3 1637.2 1626.6 1625.7 1632.4 1645.9 1657.4 1664.1
1670.9 1688.2 1719.9 1773.7 1856.4 1972.7 2115 2287.1 2498.6 2754.3
3050.4 3418.6 3842.6 4318.5 4824.2 5384.6 5918.2 6127.8 5731.7 4449.2
2438 734.5 224 113.4 60.6 24 0
1687.2 1681.4 1660.3 1637.2 1626.6 1626.6 1633.4 1645.9 1658.4 1664.1
1669.9 1684.3 1717 1768 1849.7 1963.1 2104.4 2284.2 2496.7 2738.9
3030.2 3383.1 3805.1 4283.9 4766.5 5327 5872.1 6129.7 5795.1 4582.9
2596.7 816.2 236.5 123.1 63.5 22.1 0
